카탈로그: EMC
생성됨: 12.04.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMC
V322-1F
EMC
valve
RV Series solenoid valve
RV Manifold 3 way
Powered by
CAD모델 선택
{emc/valve/rv_series/rv_manifold_3/v32_manifold.prj},{NB=V322-1F},{L1F=46},{L2F=69},{L3F=92},{L4F=115},{L5F=138},{L6F=161},{L7F=184},{L8F=207},{L9F=230},{L10F=253},{L11F=276},{L12F=299},{L13F=322},{L14F=345},{L15F=368},{L16F=391},{A=45.0},{B=25},{C=10.0},{D=4.5},{E=6.00},{F1=13.157},{G=23.0},{H=10.00},{I=6},{J=23.5},{K=163.4},{M=4.5},{O=22.5},{P=10.0},{U=23.0},{U1=23},{U2=23.0},{U3=23.0},{P1F=34},{P2F=57},{P3F=80},{P4F=103},{P5F=126},{P6F=149},{P7F=172},{P8F=195},{P9F=218},{P10F=241},{P11F=264},{P12F=287},{P13F=310},{P14F=333},{P15F=356},{P16F=379},{N=112.7},{R=24.0},{S=39.0},{W=30},{X=24.5},{Y=35},{XPOOL=11.500},{Q1=13.157},{X1=17},{MPOOL=2},{STATIONS=1}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
EMC
Description
V32 - manifold
Bill of material
V322-1F
Model
V322-1F
V322-1F
Number of stations
1 Station
2 Stations
3 Stations
4 Stations
5 Stations
6 Stations
7 Stations
8 Stations
9 Stations
10 Stations
11 Stations
12 Stations
13 Stations
14 Stations
15 Stations
16 Stations
1 Station
2 Stations
3 Stations
4 Stations
5 Stations
6 Stations
7 Stations
8 Stations
9 Stations
10 Stations
11 Stations
12 Stations
13 Stations
14 Stations
15 Stations
16 Stations
L1F
46
46
mm
L2F
69
69
mm
L3F
92
92
mm
L4F
115
115
mm
L5F
138
138
mm
L6F
161
161
mm
L7F
184
184
mm
L8F
207
207
mm
L9F
230
230
mm
L10F
253
253
mm
A
45.0
45.0
mm
D
4.5
4.5
mm
E
6.00
6.00
mm
F
23
23
G
23.0
23.0
mm
H
10.00
10.00
mm
J
23.5
23.5
mm
K
163.4
163.4
mm
U2
23.0
23.0
mm
U3
23.0
23.0
mm
P1F
34
34
mm
P2F
57
57
mm
P3F
80
80
mm
P4F
103
103
mm
P5F
126
126
mm
P6F
149
149
mm
P7F
172
172
mm
P8F
195
195
mm
P9F
218
218
mm
P10F
241
241
mm
P11F
264
264
mm
P12F
287
287
mm
P13F
310
310
mm
P14F
333
333
mm
P15F
356
356
mm
P16F
379
379
mm
N
112.7
112.7
mm
Q
G1/4
G1/4
R
24.0
24.0
mm
S
39.0
39.0
mm
W
30
30
mm
X
24.5
24.5
mm
Y
35
35
mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성