??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V31S-GM - Field Connectors
Bill of material
V31S-GM
Product Picture
MANUID
V31S-GM
Short Description
Male connector, field-attachable V31S-GM
EAN
4050143025091
Manufacturer Type Description
V31S-GM
min. ambient temperature
-40 °C
Degree of soiling
3
Contact design
Pole number
4
Material of the contact coat
Au
Material of the contact
Brass
max. ambient temperature
85.00 °C
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.010
LENGTH
0.072
WIDTH
0.080
DEPTH
0.012
Customs tariff number
8536 6990 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD