??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V3-WM - Field Connectors
Bill of material
V3-WM
Product Picture
MANUID
V3-WM
Short Description
Female connector, field-attachable V3-WM
EAN
4050143032976
Manufacturer Type Description
V3-WM
min. ambient temperature
-25 °C
Degree of soiling
3
Contact design
Pole number
3
Material of the contact coat
Au
Material of the contact
Bronze
max. ambient temperature
85.00 °C
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.010
LENGTH
0.066
WIDTH
0.033
DEPTH
0.017
Customs tariff number
8544 4290 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models