??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V3-8A-E2-5M-PUR - Sensor-Actuator Boxes
Bill of material
V3-8A-E2-5M-PUR
Product Picture
MANUID
V3-8A-E2-5M-PUR
Short Description
Splitter box M8 V3-8A-E2-5M-PUR
EAN
4050143450732
Manufacturer Type Description
V3-8A-E2-5M-PUR
Material of the contact coat
Nickel/gold
LED display present
Yes
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.630
LENGTH
0.253
WIDTH
0.127
DEPTH
0.020
Customs tariff number
8536 6990 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models