??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V3-4A-E2-V19 - Sensor-Actuator Boxes
Bill of material
V3-4A-E2-V19
Product Picture
MANUID
V3-4A-E2-V19
Short Description
Splitter box M8 V3-4A-E2-V19
EAN
4050143450725
Manufacturer Type Description
V3-4A-E2-V19
Material of the contact coat
Nickel/gold
LED display present
Yes
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.070
LENGTH
0.080
WIDTH
0.025
DEPTH
0.025
Customs tariff number
8544 4290 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models