目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
N173BV2SX
Pneumax
Air service units
Modular FRL
AIRPLUS
Double safety valve
Powered by
CAD模型選擇
{pneumax/air_service_units/frl_modulari/airplus/mod_v2s_airplus/mod_v2s_airplus_asmtab.prj},{NB=N173BV2SX},{SIZE=3},{V=N},{D=},{C=B},{O=},{F=X},{PPATH=../mod_v2s_airplus/mod_v2s_airplus_asmtpl.prj},{IMG1=_immagini/t2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Pneumax
Description
V2S - Double safety valve
Bill of material
N173BV2SX
Size
3
Version
N : Metal inserts
N : Metal inserts
Flow direction
SX-DX
DX-SX
SX-DX
DX-SX
Connections
G 1/2"
G 1/2"
Options
Standard
Built-in pressure gauge
Connection G1/8"
Standard
Built-in pressure gauge
Connection G1/8"
Fixing
Flange X
Flange Y
Aluminum Y Flange
Aluminum X Flange
Flange X
Flange Y
Aluminum Y Flange
Aluminum X Flange
Previews
3D
2D
下載CAD模型
生成CAD模型