??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V23-GK - Field Connectors
Bill of material
V23-GK
Product Picture
MANUID
V23-GK
Short Description
Female connector, field-attachable V23-GK
EAN
4050143032808
Manufacturer Type Description
V23-GK
min. ambient temperature
-40 °C
Degree of soiling
2
Contact design
Pole number
12
Material of the contact coat
Au
Material of the contact
Bronze
max. ambient temperature
125.00 °C
Design of electrical connection
Connector M23
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.080
LENGTH
0.024
WIDTH
0.057
DEPTH
0.022
Customs tariff number
8536 6990 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models