??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V1S-GV4A - Field Connectors
Bill of material
V1S-GV4A
Product Picture
MANUID
V1S-GV4A
Short Description
Male connector, field-attachable V1S-GV4A
EAN
4050143033102
Manufacturer Type Description
V1S-GV4A
min. ambient temperature
-40 °C
Degree of soiling
3
Contact design
Pole number
4
Material of the contact coat
Au
Material of the contact
Brass
max. ambient temperature
85.00 °C
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.020
LENGTH
0.139
WIDTH
0.004
DEPTH
0.017
Customs tariff number
8544 4290 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models