??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V19SX-G-ABG - Field Connectors
Bill of material
V19SX-G-ABG
Product Picture
MANUID
V19SX-G-ABG
Short Description
Male connector, field-attachable V19SX-G-ABG
EAN
4050143431229
Manufacturer Type Description
V19SX-G-ABG
min. ambient temperature
-40 °C
Degree of soiling
3
max. ambient temperature
85.00 °C
Number of content units per order unit
1
Country of origin
CN
WEIGHT
0.080
LENGTH
0.095
WIDTH
0.120
DEPTH
0.025
Customs tariff number
8536 6990 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models