??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V19-G-6M-PUR-ABG-V15B-G - Data Connectors
Bill of material
V19-G-6M-PUR-ABG-V15B-G
Product Picture
MANUID
V19-G-6M-PUR-ABG-V15B-G
Short Description
Adapter cable V19-G-6M-PUR-ABG-V15B-G
EAN
4050143326198
Manufacturer Type Description
V19-G-6M-PUR-ABG-V15B-G
Type of plug-in contact (housing)
arrangement of the cable lead-in (housing side)
straight
Arrangement of the cable lead-in, field side
straight
Type of plug-in contact, field side
Design of the line
cable
Design of the electrical connection, housing side
M12
Material of the contact basic body
Color of jacket
Grey
Cable length
6 m
Material of the contact coat
Au
LED display present
No
Material of the cable mantle
Number of content units per order unit
1
Country of origin
HU
WEIGHT
0.240
LENGTH
0.177
WIDTH
0.177
DEPTH
0.027
Customs tariff number
8544 4290 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir