??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V15SL-G-BK - Field Connectors
Bill of material
V15SL-G-BK
Product Picture
MANUID
V15SL-G-BK
Short Description
Male connector, field-attachable V15SL-G-BK
EAN
4050143165216
Manufacturer Type Description
V15SL-G-BK
min. ambient temperature
-40 °C
Degree of soiling
3
Contact design
Pole number
5
Material of the contact coat
Au
Material of the contact
Brass
max. ambient temperature
105.00 °C
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.050
LENGTH
0.090
WIDTH
0.024
DEPTH
0.024
Customs tariff number
8536 6990 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models