??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V15S-W - Field Connectors
Bill of material
V15S-W
Product Picture
MANUID
V15S-W
Short Description
Male connector, field-attachable V15S-W
EAN
4050143033249
Manufacturer Type Description
V15S-W
min. ambient temperature
-40 °C
Degree of soiling
3
Contact design
Pole number
5
Material of the contact coat
Bronze
Material of the contact
Brass
max. ambient temperature
85.00 °C
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.020
LENGTH
0.010
WIDTH
0.010
DEPTH
0.010
Customs tariff number
8544 4290 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models