??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V15B-G-0,3M-PUR-ABG-V15B-G - Data Connectors
Bill of material
V15B-G-0,3M-PUR-ABG-V15B-G
Product Picture
MANUID
V15B-G-0,3M-PUR-ABG-V15B-G
Short Description
Connection cable, shielded V15B-G-0,3M-PUR-ABG-V15B-G
EAN
4050143029327
Manufacturer Type Description
V15B-G-0,3M-PUR-ABG-V15B-G
Type of plug-in contact (housing)
arrangement of the cable lead-in (housing side)
straight
Arrangement of the cable lead-in, field side
straight
Type of plug-in contact, field side
Design of the line
cable
Design of the electrical connection, housing side
M12
Cable length
0.3 m
Material of the contact coat
Nickel/gold
LED display present
No
Material of the cable mantle
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.060
LENGTH
0.165
WIDTH
0.217
DEPTH
0.025
Customs tariff number
8544 4290 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
2D
Download CAD models