??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V15-W-PG9 - Field Connectors
Bill of material
V15-W-PG9
Product Picture
MANUID
V15-W-PG9
Short Description
Female connector, field-attachable V15-W-PG9
EAN
4050143011407
Manufacturer Type Description
V15-W-PG9
min. ambient temperature
-40 °C
Degree of soiling
3
max. ambient temperature
85.00 °C
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.030
LENGTH
0.090
WIDTH
0.045
DEPTH
0.015
Customs tariff number
8536 6990 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models