??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V15-G-PG7 - Field Connectors
Bill of material
V15-G-PG7
Product Picture
MANUID
V15-G-PG7
Short Description
Female connector, field-attachable V15-G-PG7
EAN
4050143397884
Manufacturer Type Description
V15-G-PG7
min. ambient temperature
-40 °C
Degree of soiling
3
max. ambient temperature
85.00 °C
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.030
LENGTH
0.087
WIDTH
0.044
DEPTH
0.022
Customs tariff number
8536 6990 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models