??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V15-G-BK20M-PUR-O2/CAN-V15-G - Data Connectors
Bill of material
V15-G-BK20M-PUR-O2/CAN-V15-G
Product Picture
MANUID
V15-G-BK20M-PUR-O2/CAN-V15-G
Short Description
Connection cable, shielded V15-G-BK20M-PUR-O2/CAN-V15-G
EAN
4050143329878
Manufacturer Type Description
V15-G-BK20M-PUR-O2/CAN-V15-G
Type of plug-in contact (housing)
arrangement of the cable lead-in (housing side)
straight
Arrangement of the cable lead-in, field side
straight
Type of plug-in contact, field side
Design of the line
cable
Design of the electrical connection, housing side
M12
Color of jacket
Black
Cable length
20 m
Material of the contact coat
Au
LED display present
No
Material of the cable mantle
Number of content units per order unit
1
Country of origin
HU
WEIGHT
1.060
LENGTH
0.240
WIDTH
0.240
DEPTH
0.041
Customs tariff number
8544 4290 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
2D
Download CAD models