??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
CONTRINEX
Description
V12-58PD-XX0-UYN - Connectivity
Bill of material
V12-58PD-020-UYN
Part number
Part reference
Product type
Distribution boxes
Cable length
m
Cable material
PUR
Socket
M12 mm
Number of pins
5
Socket, Plug
M12, None mm
Wire cross-section
8 x 0.5 + 3 x 1 mm^2
Rated voltage range
≤ 30 VAC/VDC V
Cable color
grey
Temperature range
-20...+60 °C
Enclosure rating
IP 67
Number of sockets
8
Distribution box type
Distribution box with cable
Connection
cable
Housing material
TPU transparent PA UL 94HB blue
Weight
g
Customs tariff number
8544429
REACH
YES
ROHS
YES
Info
Product details
Previews
3D
2D
Download CAD models