??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CONTRINEX
Description
V12-58MD-XX0-UYN - Connectivity
Bill of material
V12-58MD-050-UYN
Part number
Part reference
Product type
Distribution boxes
Cable length
m
Cable material
PUR
Socket
M12 mm
Number of pins
5
Socket, Plug
M12, None mm
Wire cross-section
mm^2
Rated voltage range
≤ 30 VAC/VDC V
Cable color
grey
Temperature range
-25...+90 °C
Enclosure rating
IP 67
Number of sockets
8
Distribution box type
Distribution box with cable
Connection
cable
Housing material
Die cast zinc, matt nickel-plated
Weight
g
Customs tariff number
8544429
REACH
YES
ROHS
YES
Info
Product details
Previews
3D
2D
Download CAD models