??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
V12-54PB-000-NYN - Connectivity
Bill of material
V12-54PB-000-NYN
Part number
605-001-006
Part reference
V12-54PB-000-NYN
Product type
Distribution boxes
Socket
M12 mm
Number of pins
5
Socket, Plug
M12, None mm
Wire cross-section
8 x 0.34 + 3 x 0.75 mm^2
Rated voltage range
≤ 30 VAC/VDC V
Temperature range
-20...+60 °C
Enclosure rating
IP 67
Number of sockets
4
Distribution box type
Base element without hood
Connection
cable
Housing material
TPU transparent PA UL 94HB blue
Weight
81.8 g
Customs tariff number
8536901
REACH
YES
ROHS
YES
Info
Product details
Previews
3D
2D
Download CAD models