??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
V12-54MG-023-NYN - Connectivity
Bill of material
V12-54MG-023-NYN
Part number
605-001-027
Part reference
V12-54MG-023-NYN
Product type
Distribution boxes
Socket
M12 mm
Number of pins
5
Socket, Plug
M12, None mm
Rated voltage range
≤ 30 VAC/VDC V
Temperature range
-25...+90 °C
Enclosure rating
IP 67
Number of sockets
4
Distribution box type
Distribution box for staight connection
Connection
M23 11-pin
Housing material
Die cast zinc, matt nickel-plated
Weight
329 g
Customs tariff number
8536901
REACH
YES
ROHS
YES
Info
Product details
Previews
3D
2D
Download CAD models