??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Jacob
Description
V102-1xxx-zz-EX - Ex-Screw plug
Bill of material
V102-1025-03-EX
Article No.
Thread
mm
Length of Thread
mm
Diameter
mm
Slot width
mm
Height
mm
Installation torque
Nm
Unit weight
g
Material body
Messing CuZn39Pb3, galv. vernickelt
Material O-ring
NBR
Packaging Unit
PCS
Protection grade
IP66 EN 60529
Protection grade
IP68 (10 bar / 30 min) EN 60529
Temperature range
-40 °C
Temperature range
100 °C
Test standard EN 60079
CE
Test standard
IEC 60079
Approval 1
ATEX
Approval 2.1
IECEx
Approval 2.2
EAC
Operating Manual
Info
SCIP Nummer
Previews
3D
Dimension
2D
Download CAD models