??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V1-G-PG9 - Field Connectors
Bill of material
V1-G-PG9
Product Picture
MANUID
V1-G-PG9
Short Description
Female connector, field-attachable V1-G-PG9
EAN
4050143022878
Manufacturer Type Description
V1-G-PG9
min. ambient temperature
-40 °C
Degree of soiling
3
Contact design
Pole number
4
Material of the contact coat
Bronze
Material of the contact
Brass
max. ambient temperature
85.00 °C
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.030
LENGTH
0.063
WIDTH
0.032
DEPTH
0.016
Customs tariff number
8536 6990 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models