??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V1-8/16A-E2 - Sensor-Actuator Boxes
Bill of material
V1-8/16A-E2
Product Picture
MANUID
V1-8/16A-E2
Short Description
Splitter boxes V1-8/16A-E2
EAN
4050143042869
Manufacturer Type Description
V1-8/16A-E2
Material of the contact basic body
Material of the contact coat
Au
LED display present
Yes
Housing material
Polyester
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.230
LENGTH
0.050
WIDTH
0.070
DEPTH
0.185
Customs tariff number
8536 6990 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models