??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V1-8/16A-5M-PUR-O4 - Sensor-Actuator Boxes
Bill of material
V1-8/16A-5M-PUR-O4
Product Picture
MANUID
V1-8/16A-5M-PUR-O4
Short Description
Splitter boxes V1-8/16A-5M-PUR-O4
EAN
4050143293117
Manufacturer Type Description
V1-8/16A-5M-PUR-O4
Material of the contact basic body
Material of the contact coat
Au
LED display present
Yes
Housing material
Polyester
Number of content units per order unit
1
Country of origin
DE
WEIGHT
1.390
LENGTH
0.190
WIDTH
0.190
DEPTH
0.061
Customs tariff number
8544 4290 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD