??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
V08-38PD-050-UYN - Connectivity
Bill of material
V08-38PD-050-UYN
Part number
605-001-036
Part reference
V08-38PD-050-UYN
Product type
Distribution boxes
Cable length
5 m
Cable material
PUR
Socket
M8 mm
Number of pins
3
Socket, Plug
M8, None mm
Wire cross-section
8 x 0.34 + 2 x 0.75 mm^2
Rated voltage range
≤ 30 VAC/VDC V
Cable color
grey
Temperature range
-20...+60 °C
Enclosure rating
IP 67
Number of sockets
8
Distribution box type
Distribution box with cable
Connection
cable
Housing material
TPU transparent PA UL 94HB blue
Weight
653 g
Customs tariff number
8544429
REACH
YES
ROHS
YES
Info
Product details
Previews
3D
2D
Download CAD models