??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
V08-34PB-000-NYN - Connectivity
Bill of material
V08-34PB-000-NYN
Part number
605-001-041
Part reference
V08-34PB-000-NYN
Product type
Distribution boxes
Socket
M8 mm
Number of pins
3
Socket, Plug
M8, None mm
Wire cross-section
4 x 0.34 + 2 x 0.75 mm^2
Rated voltage range
≤ 30 VAC/VDC V
Temperature range
-20...+60 °C
Enclosure rating
IP 67
Number of sockets
4
Distribution box type
Base element without hood
Housing material
TPU transparent PA UL 94HB blue
Weight
95.65 g
Customs tariff number
8536901
REACH
Yes
ROHS
Yes
Info
Product details
Previews
3D
2D
Download CAD models