??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
V08-30PE-000-NNN - Connectivity
Bill of material
V08-30PE-000-NNN
Part number
605-001-045
Part reference
V08-30PE-000-NNN
Product type
Distribution boxes
Socket
M8 mm
Plug
None mm
Number of pins
3
Socket, Plug
M8, None mm
Wire cross-section
10 x 0.34 + 2 x 0.75 mm^2
Rated voltage range
≤ 30 VAC/VDC V
Temperature range
-20...+60 °C
Enclosure rating
IP 67
Number of sockets
10
Distribution box type
Hood without cable
Housing material
Transparent PA UL 94HB blue
Weight
40.5 g
Customs tariff number
8536901
REACH
YES
ROHS
YES
Info
Product details
Previews
3D
2D
Download CAD models