??
Catalog navigation
CAD model selection
Selectable products: 881
HELP_VARIABLE
Company
Wilo
Description
V05-32
Bill of material
0006081750/01101
Produktabbildung
Article number
Type code
Manufacturer
WILO SE
Level Of Detail
Short text
Submersible sewage pump for continuous duty for stationary and portable wet well installation, as well as for stationary dry well installation.
Tender text
Fully submersible sewage pump for stationary and transportable wet well installation for pumping wastewater, sewage containing faeces (within the scope of validity of (DIN) EN 12050-1) and untreated sewage. Unit made completely of cast iron. The sealing on the fluid and on the motor side is performed by two bidirectional mechanical seals. Surface-cooled motor in three-phase current version with sealing chamber, thermal motor monitoring and Ex rating. Connection cable with longitudinally watertight cable inlet and bare cable end.
Product description
ETIM Class (EC)
EC010733
Installation type
BA
Material motor housing
5.1301. EN-GJL-250
Material quality motor housing
EN-GJL-250
Pump casing material
Grey cast iron
Quality class of pump casing
EN-GJL-250
Material pump wheel
Grey cast iron
Material pump wheel
EN-GJL-250
Volume flow rate (BEP)
0 m³/h
Head at flow rate (BEP)
0 kPa
Max. discharge flow
0 m³/h
Max. static height
0 m
Max. operating pressure
10.0 bar
Electrical connection
Non-detachable
Cable length
10.0 mm
Rated voltage
V
Number of phases
3
Frequency
Hz
Nominal current
A
Motor power input (P1) per motor
kW
Motor power output (P2) per motor
kW
Insulation class acc. to IEC
H
Rotational speed
1/min
Motor speed control
0
Type of speed control
Regulated in fixed steps
Medium temperature (continuous)
3.0 °C
Ambient temperature
3.0 °C
Diameter of connection on delivery side
DN 50
Outer pipe diameter connection outlet side
50 mm
Flange compression stage connection outlet
PN 10 bar
Connection standard outlet side
EN 1092-2
Flange shape
Screwed connection inner thread
Max. dimension of fixed parts
50.0 mm
With cutting system
no
Nominal operating mode
-
Degree of protection (IP rating)
IP68
Pump circuit
no
Pump diameter
302.5 mm
Pump height
0 mm
Immersing depth
20.0 mm
Explosion-proof
0
Suitable for dry set-up
yes
Weight
0 kg
With protection against dry running
no
Suitable for faeces
yes
Connection on supply side
Screwed connection inner thread
Diameter of connection on supply side
DN 50
Outer pipe diameter connection inlet side
50 mm
Flange compression stage connection inlet
PN 10 bar
Connection standard inlet side
-
Type of impeller
Vortex impeller
Kind of motor starter
Type of motor protection
Motor protection
Cable construction
mm²
Cable construction
mm²
Cable type
Cable type
Orientation
Horizontal connection
Connection outlet side
Flange;DN50-PN10-EN1092-2
Angle to first bolt hole
45 °
Angle to first bolt hole
45 °
Thickness flange (incl. sealing edge)
20 mm
Outer diameter of flange
165 mm
Outer diameter of flange
165 mm
Diameter bolt hole
19 mm
Diameter bolt hole
16 mm
Diameter sealing edge
99 mm
Diameter motor
222 mm
Diameter of connection on delivery side
DN 50
Diameter of connection on supply side
DN 50
Outer pipe diameter connection outlet side
50 mm
Outer pipe diameter connection inlet side
50 mm
Thickness sealing edge
3 mm
Height to centre connection
65 mm
Pitch circle
125 mm
Pitch circle
125 mm
Pump diameter
302.5 mm
Connection length
0
Number of bolt holes
4
Number of bolt holes
4
Pump width side 1
258 mm
Centre distance connection
0 mm
Pump width side 2
131 mm
Working length
0
Dimensions
131 mm
Dimensions
mm
Dimensions
30 mm
Dimensions
53 mm
Dimensions
48 mm
Diameter pump housing
95 mm
Dimensions
174 mm
Dimensions
258 mm
Dimensions
160 mm
Dimensions
15 mm
Dimensions
mm
Number of cables
Previews
3D
Dimension
2D
Download CAD models