??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
V-Groove - Forged Steel Green Alkyd Enamal Finish Wheels
Bill of material
5.00004.731
Part Number
5.00004.731
Wheel
V-Groove Wheels
Series
Wheel Diameter
Inch
Tread Width
Inch
Capacity
800 Pounds
Bearing Type
Temperature Range
-45°F to +180°F
Thread Guard
Bearing Bore
3/4 Inch
Bore Less Bearing
1 3/16 Inch
Hub Length
2 3/16 Inch
Spanner Bushing Bore
1/2 Inch
Spanner Bushing Length
2 7/16 Inch
Weight
3 7/8 Pounds
V-Groove Width
3/4 Inch
V-Groove Depth
3/8 Inch
Recommended Track Size
1 1/2 x 1 1/2 Inch
Clearance
13/16 Inch
Previews
3D
Dimension
2D
Download CAD models