??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
V Groove - 300-15,000lbs.
Bill of material
W-6203-VG-RB
Part Number
W-6203-VG-RB
Series
V Groove
Diameter
Inch
Tread Width
Inch
V Groove Width x V Groove Depth
7/8" x 1/2"
Bearing Type
Hub Length
1 13/16 Inch
Standard Bore
1/2 Inch
Capacity
600 lbs.
Weight
1.94 lbs.
Color
Gray
Side Washers
Thread Guards
Previews
3D
Dimension
2D
Download CAD models