??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
V-block with magnetic insert - -
Bill of material
268000
Order No.
268000
Interface fitted
SWA 5 mm
Clamping range
Ø 2-25 mm
width
30 mm
height
25 mm
V-block length
25 mm
Description
信息
Infotext
预览
3D
2D
下载CAD模型