??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
dk Fixturing systems
Description
V-block - -
Bill of material
272700
Order No.
Interface fitted
SWA 39 / SWA 8 mm
V-block width
55 mm
height
46 mm
V-block length
mm
V-block angle
120°
Description
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models