??
Catalog navigation
CAD model selection
Selectable products: 42
HELP_VARIABLE
Company
Air Logic
Description
V-5300 Series Low Differential Vacuum Switch
Bill of material
V530028PM
Preview
Product ID
Manufacturer Part Number
Product Name
Product Long Description
This vacuum switch uses a smaller micro switch that has small terminals coming out the top. The Differential is lower and electrical cycle life is longer than the standard F5100 switches, however the overall amperage rating is lower Vacuum switches apply signal pressure to a diaphragm that is opposed by a spring force. When then vacuum signal force is greater (deeper vacuum = more force) than the spring force it reaches its set-point (also called “On” pressure), the internal mechanism moves and changes the electrical state When the switch trips, the normally open circuit closes and the normally closed circuit opens. The switch will remain in this state until the vacuum signal drops below its reset point (also called “Off” pressure) The difference between the “On” pressure and the “Off” pressure is defined as the Differential or Hysteresis of the switch. This is an important characteristic for applications such as vacuum switch-controlled vacuum pump systems. For instance, the consumption and capacity of the system along with the differential of the switch will determine how often the pump runs Factory preset options are available. Please contact your salesperson or distributor for specifications and a custom part number Adjustments can be made to the switch by removing the round cover and turning the flat head screw. Clockwise adjustments will lower the Set point (bring the setpoint closer to atmosphere). Counter clockwise adjustments will raise the setpoint (take the setpoint deeper into vacuum). Adjusting preset switches is not recommended. Do not back out the flat head screw above flush with the body
Part Number Description
ul csa
ul
#E12252
port type
switch type
permanent 1 l
port connections
.110" Quick Connect
mounting type
operating speed
25 ms
inch metric
Inch
adjustmen range
csa certified file
#LR41372
barb
Previews
3D
2D
Download CAD models