??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UZBFS-NI - Stainless Tubular Pull
Bill of material
UZBFS-28-300-NI
Catalog number
Width A
28 mm
Length L1
mm
Length D
25 mm
Height H
66 mm
Height h
36 mm
Length L
mm
Length L2
mm
Length Lf
15 mm
Thread
M8
Length W
66 mm
Length W1
50 mm
Previews
3D
Dimension
2D
Download CAD models