??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UZAC - Tublar Pull
Bill of material
UZAC-28-200-AL
Catalog No.
Thread
M6
Dimension H
66 mm
Dimension h
36 mm
Dimension A
32 mm
Dimension D
25 mm
Dimension L
mm
Dimension L1
mm
Dimension d
28 mm
Dimension L2
mm
Load
1000 N
Mass
g
Previews
3D
Dimension
2D
Download CAD models