??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 24
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UXAF - Tublar Pull with Movable Pull Brackets
Bill of material
UXAF-28-342-ES
Catalog No.
Thread
M8
Dimension Lf
15 mm
Dimension H
66 mm
Dimension h
36 mm
Dimension A
32 mm
Dimension B
14 mm
Dimension D
25 mm
Dimension L
mm
Dimension d
28 mm
Load
1000 N
Mass
g
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen