??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
UWUASP, UWUASPS - Handles with Springs
Bill of material
UWUASP102
Part No.
UWUASP102
Material
Surface Treatment
Chrome Plating
L
102 mm
L1
86 mm
P
57 mm
P1
37 mm
W
27.5 mm
T
12.5 mm
t
2 mm
J
10 mm
J1
15 mm
R
48.3 mm
R1
45 mm
N
5.2 mm
Mass
158 g
Previews
3D
Dimension
2D
Download CAD models