??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 8
HELP_VARIABLE
Company
Misumi
Description
UWSUSD - Handles U-Shaped Type
Bill of material
UWSUSD120
Part No.
Type Selection
Standard Hole
Material
304 Stainless Steel
Surface Treatment
Buffed Surface
L
mm
L
mm
H
30 mm
h
21.5 mm
T
3 mm
A
25 mm
D
25 mm
N Drill
0.0 mm
N Countersink
0 mm
Mass
g
Previews
3D
Boyut
2D
CAD modeli indir