??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
UWASUS - Handles U-Shaped Type
Bill of material
UWASUS120
Part No.
Type Selection
Countersink
Material
304 Stainless Steel
Surface Treatment
Buffed Surface
L
mm
L1
mm
H
30 mm
h
21.5 mm
T
3 mm
A
25 mm
D
25 mm
N Drill
5.5 mm
N Countersink
11 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models