??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
UWANGF, UWANSGF - Pulls with Plates
Bill of material
UWANGF120-5
Part No.
Material of Main Body
Surface Treatment of Main Body
Chrome Plating
Material of Pedestal Accessory
Zinc Die Cast
Surface Treatment of Pedestal Accessory
Electrostatic Coating (Siliver)
Material of Nut Accessory
316 Stainless Steel or Equivalent
Material of Bolt Accessory
304 Stainless Steel equivalent
L
mm
Attachment Frame Selection
P
mm
L1
mm
N (Drill)
5.0 mm
N (Countersink)
11.0 mm
Allowable Load
2000 N
Attached Bolt
SHFBS
Attached Bolt Qty.
4
Attached Nut
HNTTSN
Attached Nut Qty.
2
Previews
3D
Dimension
2D
Download CAD models