??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
UWANG, UWANSG - Pulls with Plates
Bill of material
UWANG120
Part No.
Material
Surface Treatment
Chrome Plating
Material Pedestal
Zinc Die Casting
Surface Treatment Pedestal
Antistatic Coating Silver
Material Thread
304 Stainless 2 pcs. Steels Equivalent
L
mm
P
mm
L1
mm
N Drill
5.4 mm
N Countersink
10.5 mm
Allowable Load
2000 N
Previews
3D
Dimension
2D
Download CAD models