??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UVLF - Aluminium Oval Tubular Pull
Bill of material
UVLF-36-350-ES
Catalog Number
Dimension A
36 mm
Dimension L1
mm
Dimension a
24 mm
Dimension d
38 mm
Dimension H
79.5 mm
Dimension h
45 mm
Dimension L
mm
Dimension L2
mm
Thread
M8 mm
Dimension Lf
15 mm
Previews
3D
Dimension
2D
Download CAD models