??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
UVA 90
Bill of material
97071601
MD01
VAR__MANUID_
97071601
Short Description
UVA 90
Long Description
Universal outlet, for simple conduit transfers in walls and ceilings or for routing conduits beneath plasterwork. Entries for conduits up to M25. suitable for adhesive fixing and opposing shuttering (when using support spar technology, please take strict note that: (support spar length = wall thickness minus 2 cm), rated insulation voltage: 400V AC, Halogen free, adhesive fixing or nail installation, sealing range M20 - M25, support spar compatible<br /><strong>Dimensions: </strong>126 x 86 x 57 mm
International product number
4013902905430
Product number of the Manufacturer
97071601
Manufacturer Name
Spelsberg
Manufacturer Type Description
UVA 90
EF000215
EV000154
EF005776
false
EF005802
false
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.050
LENGTH
86
WIDTH
126
DEPTH
57
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models