??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
UTPFSA, UTPFHA, UTPFMA, UTPFLA - Metal-Plated Urethane Sheets - A Dimension Specified Type - Flat General Frames and Others
Bill of material
UTPFSA10-10-10
Part No.
UTPFSA10-10-10
Type Selection
UTPFSA, UTPFHA, UTPFMA, UTPFLA
Material
Hardness
Color
Natural Color
Material of Plate
304 Stainless Steel
T
mm
T Tolerance
+/-0.2 mm
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
A Tolerance
+/-0.3 mm
B Selection
mm
B Tolerance
+/-0.3 mm
t (Metal Plate Thickness)
6 mm
Previews
3D
Dimension
2D
Download CAD models