??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bradley
Description
Utility Shelf Acorp Mop Holder Hooks Stainless 993x
Bill of material
utility_shelf_acorp_mop_holder_hooks_stainless_993x_9933_bradex
VARIANTNAME
Percentage of Recycled Content
0.000
Low Emitting Material
0.000
Default Elevation
60.000
Installation Type
Wall Mounted
Width
0.000
Length
0.000
Hook Spacing
Holder Spacing
Height
0.000
Depth
0.000
DIM C
3.000
DIM A
Warranty Information
n/a
Version
2.0
URL
http://www.bradleycorp.com/
Technical Data
n/a
Specifications URL
http://www.bradleycorp.com/3partspec
Product Tech Data URL - English
http://bradleycorp.com/download/524/9145.pdf
OmniClass Title
Commercial Storage Shelves
OmniClass Code
23.21.11.11.11
Modeling Code
n/a
Model
Material Note
n/a
MasterFormat Title
Closet and Utility Shelving
MasterFormat Number
10 57 23
Manufacturer
Bradley Corporation
Industry Standards
n/a
Fire Rating
n/a
Description
Copyright
This Model is Property of Bradley Corporation
Complies to NAFTA
n/a
Buy American Act
To Be Determined
Assembly Code
C1030320
ADA Compliant
No
Previews
3D
2D
Download CAD models