??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Alfa Laval
Description
USV Single Seat Pneumatic ISO 25mm - Unique Sampling Valve
Bill of material
9614095303
Valves order code
Product
USV Single Seat Actuator Collared pipe ISO 25mm
Product specification
data sheet
Type
Single Seat
Valve size
Size 10
Valve head
Actuator
Valve body
Collared pipe
Connection size
ISO 25mm
Sealing
Previews
3D
Dimension
2D
Download CAD models