??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CONTRINEX
Description
USR-M18MS-TMS - Ultrasonic sensors
Bill of material
USR-M18MS-TMS-403
Part number
Part reference
Operating principle
Reflex
Range max.
0...900 mm
Housing size
M18 mm
Housing type
Standard body
Housing material
Stainless steel
Enclosure rating
IP 67
Polarity
Output
NO (default)/NC
Interface
Standard output
Connection
M12 4-pin
Supply voltage
10...30 VDC V
Polarity+Output
Switching frequency max.
4 Hz
Temperature range
-20...+70 °C
Weight
100.0 g
Customs tariff number
8536508
REACH
YES
ROHS
YES
CE certificate
Info
Operating manual
Info
Info
Product details
Previews
3D
2D
Download CAD models