??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
USI2500-27X13E-3M-V3 - Diffuse and Retroreflective Mode Sensors
Bill of material
USI2500-27X13E-3M-V3
Product Picture
MANUID
USI2500-27X13E-3M-V3
Short Description
Ultrasonic transducer USI2500-27X13E-3M-V3
EAN
4050143466696
Manufacturer Type Description
USI2500-27X13E-3M-V3
min. ambient temperature
-40 °C
Width of sensor
12.6 mm
max. ambient temperature
80.00 °C
Length of sensor
21 mm
Height of sensor
26.6 mm
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.030
LENGTH
0.075
WIDTH
0.075
DEPTH
0.005
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)