카탈로그: CKD
생성됨: 08.04.2013
카탈로그의 특징:
CADENAS 품질관리 툴 PARTproject QA를 사용하여 집중관리
Electronic test run was passed (CAD compatibility assured)
확실한 명명법만 ->ERP-호환 확인
CKD
USB3-6-1-DC12V
CKD
유체 제어 장비
다양한 유체용 솔레노이드 밸브
직동식 2·3포트 전자 밸브 USB・USG
직동식 3보트밸브
Powered by
CAD모델 선택
{ckd_cn/general_purpose_valve/general_purpose_2_3_port_solenoid_valve/usb_usg/acting_3_port_solenoid_valve/usb3.prj},{NB=USB3-6-1-DC12V},{MODEL=USB3},{PS=6: Rc1/8},{ORIFICE=1},{BSC=},{VOLT=DC12V},{INFOTEXT= Product Info}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
회사명
CKD
내용
USB3
BOM
USB3-6-1-DC12V
기종 형번
USB3
접속 구경
6: Rc1/8
오리피스 지름
1: φ 1.6
2: φ 2.3
3: φ 3.2
1: φ 1.6
2: φ 2.3
3: φ 3.2
보디・Seal 재질 조합
Blank: Brass Body, Nitrile rubber Sealant, Taped Coil
B: Brass Body, Fluoro rubber Sealant, Molded Coil
V: Brass Body, Fluoro rubber Sealant, Molded Coil, Vacum inspection Treatment
D: Stainless steel Body, Nitrile rubber Sealant, Molded Coil
E: Stainless steel Body, Fluoro rubber Sealant, Molded Coil
W: Stainless steel Body, Fluoro rubber Sealant, Molded Coil, Vacum inspection Treatment
H: Brass Body, Nitrile rubber Sealant, Taped Coil, Oil free Treatment
J: Brass Body, Fluoro rubber Sealant, Molded Coil, Oil free Treatment
L: Stainless steel Body, Nitrile rubber Sealant, Molded Coil, Oil free Treatment
M: Stainless steel Body, Fluoro rubber Sealant, Molded Coil, Oil free Treatment
Blank: Brass Body, Nitrile rubber Sealant, Taped Coil
B: Brass Body, Fluoro rubber Sealant, Molded Coil
V: Brass Body, Fluoro rubber Sealant, Molded Coil, Vacum inspection Treatment
D: Stainless steel Body, Nitrile rubber Sealant, Molded Coil
E: Stainless steel Body, Fluoro rubber Sealant, Molded Coil
W: Stainless steel Body, Fluoro rubber Sealant, Molded Coil, Vacum inspection Treatment
H: Brass Body, Nitrile rubber Sealant, Taped Coil, Oil free Treatment
J: Brass Body, Fluoro rubber Sealant, Molded Coil, Oil free Treatment
L: Stainless steel Body, Nitrile rubber Sealant, Molded Coil, Oil free Treatment
M: Stainless steel Body, Fluoro rubber Sealant, Molded Coil, Oil free Treatment
전압
DC12V: 12 VDC
DV24V: 24 VDC
AC100V: 100 VAC 50/60 Hz
AC200V: 200 VAC 50/60 Hz
DC12V: 12 VDC
DV24V: 24 VDC
AC100V: 100 VAC 50/60 Hz
AC200V: 200 VAC 50/60 Hz
제품정보
제품정보
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성