??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
USB A2.0 - USB A2.0 recept. ; 0,4m cable
Bill of material
HARTING 09455451928
Product number of the Manufacturer
09455451928
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.4 m, Diameter: 4.9 mm
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.4 m, Diameter: 4.9 mm
Manufacturer Type Description
USB A2.0 - USB A2.0 recept. ; 0,4m cable
Alternative product number
09 45 545 1928
Manufacturer Name
HARTING
Delivery Time
112
Product type
USB A2.0 - USB A2.0 recept. ; 0,4m cable
Brand
USB
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
Stáhnout CAD model
Tento prvek nejde vygenerovat